What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MICRO SWITCH Compact Limit Switches, NGC Series are a configurable platform of medium-duty switches that allow the customer to choose SPDT (single pole, double throw) or DPDT (double pole, double throw) circuitry while maintaining the same housing and mounting footprint throughout the NGC Series. MICRO SWITCH NGC Series can be configured more than 380,000 ways, carries global approvals, and are sealed to IP67 for potential use in indoor and outdoor applications.

Value to Customers

  • Cost-effective: Provides a single source for a compact SPDT and DPDT limit switch, which can help minimize the Original Equipment Manufacturer’s sourcing expenses by simplifying their supply chain
  • Versatile: Durable packaging allows for use in many harsh indoor or outdoor applications, providing performance confidence
  • Configurable: Allows design engineers to standardize on a single footprint while meeting a variety of electrical requirements
  • Application support: Customers with a global footprint can count on Honeywell for regional support for new applications and troubleshooting

Differentiators

  • With two times the vibration (10 g) and shock (50 g) ratings of comparable competitive devices, the NGC Series can be implemented in the harshest of environmental conditions, providing enhanced reliability and repeatability
  • Broader current capacity (10 A) than comparable devices allows for potential use in a wider set of applications, making platform standardization an easier task
NGC Miniature Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH NGC Series Limit Switches Datasheet Datasheet English 3MB
32313117: NGC Series Limit Switch Installation Instructions Installation Instructions English 2MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
MICRO SWITCH NGC Series Limit Switch Applications Application Note English 734KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse NGC Series Products

Product Actuator Sealing Termination Type Housing Material
NGCMA10AX01A1A Side Rotary IP67; NEMA 1, 4, 12, 13 Side Exit (Right) Cable Metal
NGCMA10AX01C Roller Plunger IP67; NEMA 1, 4, 12, 13 Side Exit (Right) Cable Metal
NGCMA10AX01M Pin Plunger with Boot Seal IP67; NEMA 1, 4, 12, 13 Side Exit (Right) Cable Metal
NGCMB10AX01A1A Side Rotary IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01B Pin Plunger IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01C Roller Plunger IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01L Cross Roller Plunger IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01M Pin Plunger with Boot Seal IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01N Panel Mount Pin Plunger IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal
NGCMB10AX01P Panel-Mount Roller Plunger IP67; NEMA 1, 4, 12, 13 Bottom Exit Cable Metal

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.