What are you looking for?

This is Search input need to add more information.


Overview

For use in Europe, MICRO SWITCH 14CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting IP65, IP66, IP67, and IP68, as well as NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 requirements. Versions with a boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates).

The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant.

The CE Series switches are rugged and versatile switches which can be applied indoors in many harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated. The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 14CE products meet worldwide CE requirements.

14CE Miniature Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH 14CE Series Compact Limit Switches Datasheet English 1MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals Installation Instructions English 151KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
CE Family Miniature Limit Switches Promotional Tool English 275KB

Browse 14CE Series Products

Product Actuator Sealing Termination Type Housing Material
14CE1-2 Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-2GL Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-2K Top Plunger IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 2 m Cable Zinc Die-Cast
14CE1-2L Top Plunger IP65, NEMA 1, 3 2 m Cable Zinc Die-Cast
14CE1-3 Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3A Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3AH Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3G Top Plunger IP65, NEMA 1, 3 3 m Cable Zinc Die-Cast
14CE1-3GK Top Plunger IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 3 m Cable Zinc Die-Cast
14CE1-4 Top Plunger IP65, NEMA 1, 3 4 m Cable Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.