What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.

The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.

The LS Series is designed with a non-plug-in body; whereas the 200LS Series features a plug-in housing.

LS Series General Purpose Limit Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH LS Series General Purpose Limit Switches Datasheet English 5MB
PK 81028: LS Limit Switches Installation Instructions English 397KB
PK 81241: Gold contact LS Installation Instructions English 16KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse LS Series Products

Product Actuator Sealing Termination Type Housing Material
11LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS1-4C Side Rotary NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
11LS1-4PG Side Rotary NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
11LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
11LS3 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
12LS1 Top Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
15LS1 Top Roller Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
15LS1-4C Top Roller Plunger NEMA 1, 3, 4, 6, 13 20 mm [0.79 in] Conduit Zinc Die-Cast
15LS1-4PG Top Roller Plunger NEMA 1, 3, 4, 6, 13 PG13,5 Zinc Die-Cast
1LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.