What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MICRO SWITCH GLL Series limit switches' double insulated compact housing conforms to EN500047 and makes GLL Series switches often ideal for mounting where space is at a premium. These products feature direct opening normally closed circuits. The MICRO SWITCH GLL Series is available in a variety of actuator styles required for OEM applications. Designed to the IEC electrical standard, GLL is suitable for world-wide use and also meets globally accepted mounting standards.

GLL Series General Purpose Limit Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLL Series Limit Switches Datasheet English 5MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
50012101: GLL Series Limit Switch Installation Instructions English 1MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse GLL Series Products

Product Actuator Sealing Termination Type Housing Material
GLLA01A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A1Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A2B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A2Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A3B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A4J Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01B Top Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01C Top Roller Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01D Top Roller Arm IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.