What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 1 LED. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications. The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

GLF Series General Purpose Limit Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLA Series Global Limit Switches Datasheet English 8MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches Datasheet English 14MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
PK 81501: GLS Global Limit Switches (GLS-DIN) Installation Instructions English 8MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
PK 81511: GLS series indicators Installation Instructions English 1MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse GLF Series Products

Product Actuator Sealing Termination Type Housing Material
GLFA01A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01D Top Roller Arm IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01E7B Wobble - Coil Spring IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.