What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's MICRO SWITCH GLS miniature limit switch family offers a wide range of products for global solutions. These durable and reliable limit switches are suitable for many industrial applications, agriculture equipment, transportation equipment, and other applications requiring an environmentally sealed (IP and NEMA) switch. The compact housings are often ideal for equipment where space is at a premium. The extensive product range is available in three different housing types: metal housing (GLC), plastic housing (GLD), or a three-conduit metal housing (GLE) that is mounting compatible to EN50047.


A wide range of actuators, contact blocks, and conduit/connectivity options enhance the product offering. In today’s demanding age of logic-level controls, electromechanical switches are frequently used to interface with PLCs and other logic level devices. GLS limit switches offer an option for gold-plated contacts for the standard switch. This option promotes the switch reliability for logic-level applications.

GLC Series General Purpose Limit Switches  - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches Datasheet English 14MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
PK 81521: GLS Min-Din Global Limit Switches Installation Instructions English 6MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse GLC Series Products

Product Actuator Sealing Termination Type Housing Material
GLCA01A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A2B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01A9A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLCA01C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.