What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.

The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.

The LS Series is designed with a non-plug-in body; whereas the 200LS Series features a plug-in housing.

200LS General Purpose Limit Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH LS Series General Purpose Limit Switches Datasheet English 5MB
PK 81028: LS Limit Switches Installation Instructions English 397KB
PK 81241: Gold contact LS Installation Instructions English 16KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse 200LS Series Products

Product Actuator Sealing Termination Type Housing Material
1LS22 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS1-4 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS10 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS144 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS151 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS19 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS23 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS242 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.