What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments. The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount; whereas, V6 Series switches have flange mounting.


The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments. The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

BZE6 Compact Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88173: BZE6/V6 and BZG/H Enclosed Switches Installation Instructions English 657KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches Datasheet English 7MB
Solid Waste Management and Disposal Application Note English 2MB
Switches for Automated Parking Gates/Barriers Application Note English 780KB
Sensors and Switches in Front Loaders Application Note English 3MB
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree Product Nomenclature Tree English 1MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse BZE6 Series Products

Product Actuator Sealing Termination Type Housing Material
BME6-2RN Top Plunger IP66; NEMA 1, 3, 4 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RN373 Top Plunger IP66; NEMA 1, 3, 4 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RQ Top Plunger IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RQ171 Top Plunger IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RQ173 Top Plunger IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RQ273 Top Roller Arm IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BME6-2RQ81 Top Plunger IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BZE6-2AN Top Plunger IP66; NEMA 1, 3, 4 0.5 in - 14NPT Conduit Zinc Die-Cast
BZE6-2AQ Top Plunger IP40; NEMA 1 0.5 in - 14NPT Conduit Zinc Die-Cast
BZE6-2GN Top Plunger IP66; NEMA 1, 3, 4 0.5 in - 14NPT Conduit Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.