What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH HDLS switches are also available in all stainless-steel versions. Designed for use in highly corrosive environments, such as petrochemical plants, food processing plants, shipboard, and dockside locations. The type 316 cast stainless steel body is designed to minimize crevices where food particles could become trapped in water. The actuator, operating head, and screws are also stainless steel. All seals are fluorocarbon to provide excellent chemical resistance and to withstand operating temperatures up to 121 °C [250 °F] and pressurized steam cleaning. Pre-leaded and epoxy-filled versions also available.


  • Corrosion-resistant stainless steel non-plug in body, head, and rotary shaft
  • Stainless steel levers
  • Fluorocarbon seals (low temperature fluorosilicone seals available)
  • NEMA 1, 3, 3R, 4, 4X, 6, 6P, and 13
  • UL, CSA, CE, CCC
  • HDLS Stainless Heavy-Duty Limit Switches – Honeywell
    

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    MICRO SWITCH HDLS Heavy-Duty Stainless Steel Limit Switches (LS2 Series) Datasheet English 3MB
    PK 81116: HDLS Heavy Duty Limit Switch Installation Instructions English 3MB
    PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts Installation Instructions English 61KB
    MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
    MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
    Sensors and Switches in Mobile Cranes Application Note English 2MB
    Sensors and Switches in Oil Rig Applications Application Note English 7MB
    Solid Waste Management and Disposal Application Note English 2MB
    Oil and Gas Brochure Brochure English 4MB
    Industrial Product Line Card Line Card/Selection Chart English 2MB
    PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
    Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB

    Browse HDLS Stainless Series Products

    Product Actuator Sealing Termination Type Housing Material
    LS2A4K Side Rotary NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 0.75 in - 14NPT Conduit Stainless Steel
    LS2A4KC Side Rotary NEMA 1, 6, 6P, 12 6 foot Cable Stainless Steel
    LS2A4KPC Side Rotary NEMA 1, 4, 6, 6P, 12 20 foot Cable Stainless Steel
    LS2A4KY-FP Side Rotary NEMA 1, 6, 6P, 12 12 foot Cable Stainless Steel
    LS2A4L Side Rotary NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 0.75 in - 14NPT Conduit Stainless Steel
    LS2A4LX-FP Side Rotary NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 12 foot Cable Stainless Steel
    LS2C4L Top Plunger NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 0.75 in - 14NPT Conduit Stainless Steel
    LS2D4K Top Roller Plunger NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 0.75 in - 14NPT Conduit Stainless Steel
    LS2D4KC Top Roller Plunger NEMA 1, 6, 6P, 12 6 foot Cable Stainless Steel
    LS2D4L Top Roller Plunger NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 0.75 in - 14NPT Conduit Stainless Steel

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.