What are you looking for?

This is Search input need to add more information.


Overview

HDLS Series heavy-duty limit switches include boss-and-socket head design for secure head-to-body retention, unique all-metal drive train for consistent operating characteristics even at high temperatures, and self-lifting pressure plate terminals to save wiring time. With its rugged housing, the HDLS Series is sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13; IP65/66/67. Side rotary versions may be modified for CW and/or CCW operation, while operating heads may be rotated 90°. Low and high temperature sealing options available.

HDLS Heavy-Duty Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH HDLS Heavy-Duty Limit Switches (LS Series) Datasheet English 13MB
PK 81116: HDLS Heavy Duty Limit Switch Installation Instructions English 3MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts Installation Instructions English 61KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Solid Waste Management and Disposal Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB

Browse HDLS Standard Series Products

Product Actuator Sealing Termination Type Housing Material
LS3A1A Side Rotary NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3A2B Side Rotary NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3A3K Side Rotary NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3A3K-7AA Side Rotary NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3D3K Top Roller Plunger NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3F1E Side Roller Plunger NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3M2D Side Rotary NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3YDC1A Top Roller Plunger NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3YDC1E Top Roller Plunger NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast
LS3YVC1A Top Plunger - Adjustable NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 PG13,5 Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.