What are you looking for?

This is Search input need to add more information.


Overview

The MICRO SWITCH VPX Series switches are built especially for outdoor use in potentially hazardous atmospheres. The switch enclosures are constructed to withstand the pressure of an internal explosion. Flame paths cool the exploded gases to a point less than the lowest safe operating temperature of the surrounding gas.

The VPX Series versions equipped with the inductive proximity switches has the Intrinsically Safe (IS) rating. Regardless of where the equipment or machinery is designed, built or installed, the VPX Series products carry global agency coverage. The VPX Series switches have standard rugged die-cast aluminum housing. The products housing is weather sealed for outdoor use and comply with NEMA 4X requirement for protection against corrosion, in addition to various NEMA enclosure standards.

The product’s o-ring seals make the enclosure rain tight, but are outside of required flame paths so explosion proof requirements are maintained. The VPX Series switches are available in multiple colors and angles, visible from all directions. Unless special ordered, all basic switches operate on clockwise and counterclockwise rotation.

VPX Series Hazardous Area Limit Switches


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH VPX Series Valve Position Indicators Datasheet English 1MB
32312068: MICRO SWITCH VPX Series Valve Position Indicator Installation Instructions English 6MB
32325422: MICRO SWITCH VPX Series Wiring Instructions Installation Instructions English 198KB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 517KB
Detecting and Monitoring Valves in Hazardous Areas Application Note English 152KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 3MB
Oil and Gas Brochure Brochure English 4MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
VPX (snap switch) SIL mechanical endurance certificate Certificate English 255KB
VPX (prox switch) SIL mechanical endurance certificate Certificate English 254KB
VPX (prox switch) SIL electrical endurance certificate Certificate English 254KB
VPX (snap switch) SIL electrical endurance certificate Certificate English 255KB
White Paper: How Limit and Basic Switches Can Stop Machines from Going Boom White Paper English 3MB

Browse VPX Series Products

Product Agency Approvals and Standards Housing Material Actuator
VPX1C2ABGR1A4F cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2ABYR1A2A cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2ABYR1A2B cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2ABYR1A4F cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2CBGR1A2B cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2CBGR1A4F cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C2CBYR1A2B cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C4ABGR1A2A cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C4ABGR1A3B cULus, ATEX (CE), IEC Ex Aluminum Side Rotary
VPX1C4ABYR1A3B cULus, ATEX (CE), IEC Ex Aluminum Side Rotary

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.