What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH LSX hazardous area switches are designed for use in adverse environments. They are approved for use in hazardous locations and NEMA classified atmospheres because their rugged housings have integral flame paths. These flame paths force internal expanding gases to cool below external atmosphere ignition temperatures before they leave the housing. The LSX also features tracking interchangeability with MICRO SWITCH BX Series Hazardous Area switches. An optional mounting plate provides the same tracking and mounting as the standard HDLS Series (heavy-duty limit switch).

The majority of HDLS operating heads and circuitry options are available for the LSX Series. The rotary actuated LSX Series products are designed for use with levers that have non-sparking actuators due to the potentially hazardous environment. The other styles of LSX Series switches which are the plunger actuated and wobble actuated products incorporate an integral non-sparking actuator.

LSX Series Hazardous Area Limit Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH LSX Series Hazardous Area Limit Switches Datasheet English 4MB
PK 81181: LSX Series Explosion Proof Heavy Duty Limit Switch Installation Instructions English 375KB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 518KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Browse LSX Series Products

Product Agency Approvals and Standards Housing Material Actuator
LSXA3E UL, CSA Aluminum Side Rotary
LSXA3E-1A UL, CSA Aluminum Side Rotary
LSXA3K UL, CSA Aluminum Side Rotary
LSXA3K-1A UL, CSA Aluminum Side Rotary
LSXA3K-2C UL, CSA Aluminum Side Rotary
LSXA3K-2K UL, CSA Aluminum Side Rotary
LSXA3K1 UL, CSA Aluminum Side Rotary
LSXA3K5 UL, CSA Aluminum Side Rotary
LSXA3K5-1A UL, CSA Aluminum Side Rotary
LSXA3K5-4M UL, CSA Aluminum Side Rotary

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.