What are you looking for?

This is Search input need to add more information.


Overview

The ZX Series is rated for controlling electrical loads ranging from logic-level/computer-based circuits to limited power-duty switching (up to 3 A/125 Vac). The ZX Series subminiature switch package is available with either solder terminals or a variety of different styles of printed circuit board (PCB) terminals to fulfill the requirements for electrical connectivity.

ZX Series General Purpose Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZX Series Subminiature Basic Switches Datasheet English 3MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Hospital Applications Brochure English 5MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse ZX Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
ZX10C10A01 0.1 A SPDT Pin Plunger Solder No
ZX10C30B01 0.1 A SPDT Straight Lever PCB Snap-in No
ZX10C30J01 0.1 A SPDT Straight Lever PCB Snap-in No
ZX10E10A01 0.1 A SPDT Pin Plunger Solder No
ZX10E10C01 0.1 A SPDT Straight Lever Solder No
ZX10E10E01 0.1 A SPDT Simulated Roller Lever Solder No
ZX40E10C01 3 A SPDT Straight Lever Solder No
ZX40E10E01 3 A SPDT Simulated Roller Lever Solder No
ZX40E30A01 3 A SPDT Pin Plunger PCB Snap-in No
ZX40E30C01 3 A SPDT Straight Lever PCB Snap-in No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.