What are you looking for?

This is Search input need to add more information.


Overview

Although small in size, the ZM and ZM1 Series are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of the ZM and ZM1 Series are less than 20 mm [0.78 in].

ZM Series General Purpose Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches Datasheet English 1MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Hospital Applications Brochure English 5MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse ZM Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
ZM10B10A01 0.1 A SPDT Pin Plunger Solder No
ZM10B70A01 0.1 A SPDT Pin Plunger Long Solder No
ZM10B70E01 0.1 A SPDT Simulated Roller Lever Long Solder No
ZM10D20D01 0.1 A SPDT Straight Lever PCB Terminals No
ZM10D70A01 0.1 A SPDT Pin Plunger Long Solder No
ZM10E10A01 0.1 A SPDT Pin Plunger Solder No
ZM10E50A01 0.1 A SPDT Pin Plunger PCB Right Angle No
ZM10E50B01 0.1 A SPDT Straight Lever PCB Right Angle No
ZM10E70A01 0.1 A SPDT Pin Plunger Long Solder No
ZM50B10J01 5 A SPDT Straight Lever Solder No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.