Offering enhanced repeatability, the MICRO SWITCH SX Series’ lower operating force provides for application versatility. Like the MICRO SWITCH SM Series, the SX Series (which is a smaller package) offers gold contacts for low energy switching and bifurcated gold contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SX switch.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
MICRO SWITCH SX Series Premium Subminiature Basic Switch | Datasheet | English | 753KB |
---|---|---|---|
Embedded Products in Hospital Applications | Brochure | English | 5MB |
Sensors and Switches in Oil Rig Applications | Application Note | English | 7MB |
Basic, Toggles, and Rocker Switches Range Guide | Product Range Guide | English | 16MB |
Safety and Productivity Solutions in Hospital Applications | Brochure | English | 5MB |
Sensors and Switches in Valves and Flowmeters | Application Note | English | 2MB |
Product | Ampere Rating | Circuitry | Actuator | Termination | Sealing | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
11SX1-T | 3 A | SPDT | Pin Plunger | Solder | No | ||||||
11SX21-T | 5 A | SPDT | Pin Plunger | Solder | No | ||||||
11SX22-T | 5 A | SPDT | Pin Plunger | Solder | No | ||||||
11SX24 | 5 A | SPDT | Pin Plunger | PCB Solder | No | ||||||
11SX96-T | 5 A | SPDT | Pin Plunger | Solder | No | ||||||
12SX1-T | 1 A | SPDT | Pin Plunger | Solder | No | ||||||
12SX12-T | 1 A | SPDT | Pin Plunger | Solder | No | ||||||
12SX14-T | 1 A | SPDT | Pin Plunger | Solder | No | ||||||
12SX2-T | 1 A | SPDT | Pin Plunger | Solder | No | ||||||
12SX3-H58 | 1 A | SPDT | Pin Plunger | Quick Connect | No |