What are you looking for?

This is Search input need to add more information.


Overview

The MICRO SWITCH SM Series’ small size and light weight are combined with ample electrical capacity, precision operation, and extended life. Featuring high precision and repeatability, the SM Series offers gold contacts for low-energy switching and gold bifurcated contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SM switch. The SM switch is available for power-duty switching up to 11 A (Vac) or 1/4 HP (Vac).

SM Series General Purpose Basic Switches - Honeywell


Documents


Browse SM Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
111SM1 5 A SPDT Straight Lever Solder No
111SM1-H58 5 A SPDT Straight Lever Quick Connect No
111SM1-T 5 A SPDT Straight Lever Solder No
111SM115-H2 5 A SPDT Straight Lever PCB Solder No
111SM115-H58 5 A SPDT Straight Lever Quick Connect No
111SM117-H2 5 A SPDT Straight Lever PCB Solder No
111SM119-H2 5 A SPDT Straight Lever PCB Solder No
111SM124-H2 5 A SPDT Straight Lever PCB Solder No
111SM125-H2 5 A SPDT Straight Lever PCB Solder No
111SM2 5 A SPDT Roller Lever Solder No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.