What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V15W2 Series basic switches are precision snap-action contact mechanisms enclosed in plastic cases. Switch actuation triggers the mechanical closure of the switch’s contacts. The switches are approved for use in Zone 2 hazardous locations. While a small amount of arcing occurs between the switch contacts during contact closure, the switch is environmentally sealed so that flammable gases cannot enter into the switching cavity. This minimizes the chances of ignition of flammable gases in a hazardous atmosphere. The IEC Ex approvals are: Ex nC IIA T5 Gc for an ambient temperature range of -25 °C to +85 °C per IEC 60079-0 6th Edition (2011) and IEC 60079-15 4th Edition (2010) via certificate IEC Ex DEK 17.0053U.

Explosion-Proof Basic Switches


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 517KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.