Honeywell's feature a small metal or plastic package size. Applications include material handling, printing machinery, machine tools, agricultural equipment, overhead cranes and hoists, packaging and earth-moving, stamping, conveyors, surface transportation and textile, and printing machinery.
MICRO SWITCH E6/V6/E7/V7/E9 Series limit switches incorporates the BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service.Typical applications include equipment for commercial, industrial, transportation, and agriculture industries. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments. The SPDT (Single Pole Double Throw) E7/E7S/V7/E9 Series of catalog listings are certified to CE and CSA for world-wide applications. While the DPDT (Double Pole Double Throw) E7/E7S/V7/E9 Series of catalog listings are certified to CE for many applications.
Honeywell's BZG/BZH switches have a neoprene seal gasket between the housing halves, elastomer boot actuators, sealed conduit connectors, and die cast aluminum housing. Mounting holes are located outside the switch cavity and accept No. 10 screws. A neon pilot light can be added to switches having two conduit openings to indicate contact status.
Make a selection to narrow in on the product that's right for you.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
PK 88173: BZE6/V6 and BZG/H Enclosed Switches | Installation Instructions | English | 657KB |
---|---|---|---|
MICRO SWITCH Limit Switches Comparison | Product Range Guide | English | 463KB |
Solid Waste Management and Disposal | Application Note | English | 2MB |
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree | Product Nomenclature Tree | English | 1MB |
Limit Switches and Machine Safety Range Guide | Product Range Guide | English | 22MB |
Transportation Range Guide | Product Range Guide | English | 4MB |
Sensors and Switches in Mobile Cranes | Application Note | English | 2MB |
White Paper: Impacts of Shock and Vibration on a Limit Switch | White Paper | English | 4MB |