What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s GSS Series electromechanical safety switches are comprised of different groups of safety switches which are designed to EN50041 or 50047 standards. GSS Series switches are agency certified for global applications. They feature positive opening normally closed contacts. The red body color of the switch easily identifies the switch for safety applications. Although the switches are designed for safety applications, these switches can also be applied in non-safety applications. The GSA Series metal limit switches are designed to the EN50041 standard with the 30 x 60 mm mounting pattern. Available with up to four contacts and a variety of actuator heads, the GSA Series limit switches are suitable for wide variety of applications.

GSS Compact and Standard Safety Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GSS Series Electromechanical Safety Limit Switch Datasheet Datasheet English 4MB
PK XP-4050: GSC/D/E Series Global Safety Limit Switch, Issue 3 (Multiple Languages) Installation Instructions and Approvals Documentation English 429KB
PK 80086: GSS Series Global Safety Limit Switch Installation Instructions and Approvals Documentation English 518KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
GSA switch electrical endurance certificate Certificate English 25KB
GSD switch electrical endurance certificate Certificate English 27KB
GSA switch mechanical endurance certificate Certificate English 25KB
GSD switch mechanical endurance certificate Certificate English 27KB
GSA switch SIRA certificate Certificate English 53KB
Technical Note: I2C Communications with Honeywell Airflow Sensors Certificate English 59KB

Browse GSS Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
GSAA01A1B 1NC/1NO Direct Opening, Snap Action Side Rotary, Metal Roller 1/2 NPT Zinc Die-Cast
GSAA01B 1NC/1NO Direct Opening, Snap Action Top Pin Plunger 1/2 NPT Zinc Die-Cast
GSAA01C 1NC/1NO Direct Opening, Snap Action Top Roller Plunger 1/2 NPT Zinc Die-Cast
GSAA36A1B 2NC Direct Opening, Slow Action Side Rotary, Metal Roller 1/2 NPT Zinc Die-Cast
GSAA36B 2NC Direct Opening, Slow Action Top Pin Plunger 1/2 NPT Zinc Die-Cast
GSAA36C 2NC Direct Opening, Slow Action Top Roller Plunger 1/2 NPT Zinc Die-Cast
GSAA41A1B 4NC Direct Opening, Slow Action Side Rotary, Metal Roller 1/2 NPT Zinc Die-Cast
GSAA41B 4NC Direct Opening, Slow Action Top Pin Plunger 1/2 NPT Zinc Die-Cast
GSAA41C 4NC Direct Opening, Slow Action Top Roller Plunger 1/2 NPT Zinc Die-Cast
GSAA47A1B 3NC/1NO Direct Opening, Slow Action, BBM Side Rotary, Metal Roller 1/2 NPT Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.