Honeywell’s GSS Series electromechanical safety switches are comprised of different groups of safety switches which are designed to EN50041 or 50047 standards. GSS Series switches are agency certified for global applications. They feature positive opening normally closed contacts. The red body color of the switch easily identifies the switch for safety applications. Although the switches are designed for safety applications, these switches can also be applied in non-safety applications. The GSA Series metal limit switches are designed to the EN50041 standard with the 30 x 60 mm mounting pattern. Available with up to four contacts and a variety of actuator heads, the GSA Series limit switches are suitable for wide variety of applications.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
PK 80138: GSS Series Hinge Mount Safety Limit Switch | Installation Instructions and Approvals Documentation | English | 345KB |
---|---|---|---|
MICRO SWITCH Safety Switches Comparison | Product Range Guide | English | 504KB |
Industrial Product Line Card | Line Card/Selection Chart | English | 2MB |
Limit Switches and Machine Safety Range Guide | Product Range Guide | English | 22MB |
Electromechanical Safety Switch Product Selection Guide | Catalog Information | English | 351KB |
Product | Switch Type Circuitry | Actuator | Termination Type | Housing Material | |||||
---|---|---|---|---|---|---|---|---|---|
GSCA01S1 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees to the Left from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCA01S2 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees Either Direction from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCA01S3 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees to the Right from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCA36S1 | 2NC Direct Opening, Slow Action | Hinge Mount, Rotated 90 Degrees to the Left from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCA36S2 | 2NC Direct Opening, Slow Action | Hinge Mount, Rotated 90 Degrees Either Direction from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCA36S3 | 2NC Direct Opening, Slow Action | Hinge Mount, Rotated 90 Degrees to the Right from Center | 1/2 NPT | Zinc Die-Cast | |||||
GSCC01S1 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees to the Left from Center | 20 mm | Zinc Die-Cast | |||||
GSCC01S2 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees Either Direction from Center | 20 mm | Zinc Die-Cast | |||||
GSCC01S3 | 1NC/1NO Direct Opening, Snap Action | Hinge Mount, Rotated 90 Degrees to the Right from Center | 20 mm | Zinc Die-Cast | |||||
GSCC36S1 | 2NC Direct Opening, Slow Action | Hinge Mount, Rotated 90 Degrees to the Left from Center | 20 mm | Zinc Die-Cast |