What are you looking for?

This is Search input need to add more information.


Overview

Offering enhanced repeatability, the MICRO SWITCH SX Series’ lower operating force provides for application versatility. Like the MICRO SWITCH SM Series, the SX Series (which is a smaller package) offers gold contacts for low energy switching and bifurcated gold contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SX switch.

SX Series Unsealed Subminiature Switches - Honeywell


Documents


Browse SX Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
11SX1-T 3 A SPDT Pin Plunger Solder No
11SX21-T 5 A SPDT Pin Plunger Solder No
11SX22-T 5 A SPDT Pin Plunger Solder No
11SX24 5 A SPDT Pin Plunger PCB Solder No
11SX96-T 5 A SPDT Pin Plunger Solder No
12SX1-T 1 A SPDT Pin Plunger Solder No
12SX12-T 1 A SPDT Pin Plunger Solder No
12SX14-T 1 A SPDT Pin Plunger Solder No
12SX2-T 1 A SPDT Pin Plunger Solder No
12SX3-H58 1 A SPDT Pin Plunger Quick Connect No

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.