What are you looking for?

This is Search input need to add more information.


Overview

The MICRO SWITCH SM Series’ small size and light weight are combined with ample electrical capacity, precision operation, and extended life. Featuring high precision and repeatability, the SM Series offers gold contacts for low-energy switching and gold bifurcated contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SM switch. The SM switch is available for power-duty switching up to 11 A (Vac) or 1/4 HP (Vac).

SM Series Unsealed Subminiature Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH SM Series Premium Subminiature Basic Switch Datasheet English 1MB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Safety and Productivity Solutions in Hospital Applications Brochure English 13MB

Browse SM Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
111SM1 5 A SPDT Straight Lever Solder No
111SM1-H58 5 A SPDT Straight Lever Quick Connect No
111SM1-T 5 A SPDT Straight Lever Solder No
111SM115-H2 5 A SPDT Straight Lever PCB Solder No
111SM115-H58 5 A SPDT Straight Lever Quick Connect No
111SM117-H2 5 A SPDT Straight Lever PCB Solder No
111SM119-H2 5 A SPDT Straight Lever PCB Solder No
111SM124-H2 5 A SPDT Straight Lever PCB Solder No
111SM125-H2 5 A SPDT Straight Lever PCB Solder No
111SM2 5 A SPDT Roller Lever Solder No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.