What are you looking for?

This is Search input need to add more information.


Overview

The ZW Series is rated for controlling electrical loads ranging from logic level/computer-based circuits to power-duty switching (up to 6 amps and up to 250 Vac). Switches supplied with integral wire leads are sealed to IP67 and are suitable for applications where a switch assembly would be exposed to liquids or particulate contaminates in the environment from indoor or outdoor use.

ZW Series Sealed Subminiature Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches Datasheet English 3MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Application Note: Watertight Switches in Transportation Application Note English 728KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Solutions for Oxygen Concentrators Application Note English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse ZW Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
ZW10E15CD1 0.1 A SPDT Straight Lever Solder Angled IP00
ZW10E70FD1 0.1 A SPDT Roller Lever Long Solder IP00
ZW10E90FW1 0.1 A SPDT Roller Lever Cable Bottom Exit IP67
ZW50F15AD1 5 A SPDT Pin Plunger Solder Angled IP00
ZW50F90HW1 5 A SPDT Simulated Roller Lever Cable Bottom Exit IP67

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.