/content/sps/us/en/search-results.html

Miniature Basic Switches

V15W2 Series

Approved for use in Zone 2 hazardous areas. UL, cUL, ENEC, QCQ, IEC Ex approvals. 5 A electrical rating. Over 1 million mechanical operations.

Overview

Across the world, changes in refrigerants to lower global warming potential are driving new requirements and designs for manufacturers – creating heightened safety around alternative, flammable refrigerants. Honeywell’s V15W2 basic switch is IEC Ex certified to be used in explosive environments. It’s well suited for enabling safe, repeatable switch performance in high-volume applications.

To learn more about Honeywell explosion proof switches, view our video.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
application/pdf 573.97 KB
2/21/2023
573.97 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Installation Instructions
Name
Description
File Size
Date
Size
32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
application/pdf 534.65 KB
3/2/2023
534.65 KB
CAD Model
Name
Description
File Size
Date
Size
v15w2-ezx00 CAD Drawing
application/zip 496.51 KB
7/16/2021
496.51 KB
v15w2-ezx00A05 CAD Drawing
application/zip 323 KB
7/16/2021
323 KB
Regulatory Information
Name
Description
File Size
Date
Size
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
MICRO SWITCH V Basic Switch Comparison
application/pdf 751.67 KB
11/14/2023
751.67 KB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH Sealed Basic Comparison
application/pdf 675.62 KB
11/15/2023
675.62 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Understanding Refrigerant Regulations & Basic Switches
application/pdf 2.44 MB
2/21/2023
2.44 MB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
V15W2 Explosion-Proof Basic Switch: Reverse Diagram
application/pdf 701.75 KB
7/16/2021
701.75 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
MICRO SWITCH Hazardous Location Approvals Matrix
509.74 KB
2/29/2024
509.74 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Where Legacy Meets Innovation
5.17 MB
5/4/2022
5.17 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
573.97 KB
2/21/2023
573.97 KB
v15w2-ezx00 CAD Drawing
496.51 KB
7/16/2021
496.51 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
v15w2-ezx00A05 CAD Drawing
323 KB
7/16/2021
323 KB
MICRO SWITCH V Basic Switch Comparison
751.67 KB
11/14/2023
751.67 KB
V15W2 Explosion-Proof Basic Switch: Reverse Diagram
701.75 KB
7/16/2021
701.75 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Understanding Refrigerant Regulations & Basic Switches
2.44 MB
2/21/2023
2.44 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
675.62 KB
32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
534.65 KB
3/2/2023
534.65 KB
Name
Description
File Size
Date
Size
MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
573.97 KB
2/21/2023
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
534.65 KB
3/2/2023
v15w2-ezx00 CAD Drawing
496.51 KB
7/16/2021
v15w2-ezx00A05 CAD Drawing
323 KB
7/16/2021
MICRO SWITCH Hazardous Location Approvals Matrix
509.74 KB
2/29/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
MICRO SWITCH V Basic Switch Comparison
751.67 KB
11/14/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Understanding Refrigerant Regulations & Basic Switches
2.44 MB
2/21/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Forestry Vehicles
1.05 MB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
V15W2 Explosion-Proof Basic Switch: Reverse Diagram
701.75 KB
7/16/2021
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
V15W2-EZ100-W2
MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, pin plunger, metric mounting holes, silver alloy contacts, and 5 A electrical rating
alt
V15W2-EZ100A05-W2
MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, roller lever (lever pivot far from plunger), metric mounting holes, silver alloy contacts, and 5 A electrical rating
Image
SKU
Description
alt
V15W2-EZ100-W2
MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, pin plunger, metric mounting holes, silver alloy contacts, and 5 A electrical rating
alt
V15W2-EZ100A05-W2
MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, roller lever (lever pivot far from plunger), metric mounting holes, silver alloy contacts, and 5 A electrical rating