What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MICRO SWITCH V15W Series miniature, sealed basic switches feature industrial-grade performance (IP-rated sealing and 10 A electrical rating). The V15W switch with sealed plunger and sealed wire leads conforms to the IP67 environmental seal rating (temporary submersion).

In addition, the V15W Series is designed to control logic level/computer based circuits or electrical circuits up to 10 A. Electrical connectivity for the switch is achieved via combination quick connect/solder terminals or sealed wire leads. The V15W Series is further enhanced with certification from CQC (Asia-Pacific), ENEC (Europe), UL and cUL (Americas) agencies for global applications.

V15W Series Watertight Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH V15W Series Watertight Miniature Switches Datasheet English 1MB
50066512: V15W Series Watertight Miniature Switches Installation Instructions Installation Instructions English 109KB
MICRO SWITCH V Basic Switch Comparison Product Range Guide English 784KB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
White Paper: Understanding Refrigerant Regulations & Basic Switches White Paper English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Solutions for Oxygen Concentrators Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse V15W Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
V15W-DZ200-AW1 0.1 A SPDT Pin Plunger 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-AW1 0.1 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A02-W2 5 A SPDT Straight Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A04-W2 5 A SPDT Simulated Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A05-AW1 0.1 A SPDT Roller lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-AW1 0.1 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-DZ200A06-W2 5 A SPDT Long Roller Lever 4,8 mm x 0,8 mm terminals Watertight
V15W-EZ200-W3 10(2) A SPDT Pin Plunger 4,8 mm x 0,5 mm terminals Watertight
V15W-WZ200-W3 10(2) A SPDT Pin Plunger 300 mm long wires IP67
V15W-WZ200A02-AW1 0.1 A SPDT Straight Lever 300 mm long wires IP67

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.