What are you looking for?

This is Search input need to add more information.


Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics.

YE Series Large Basic Switches – Honeywell


Documents


Browse YE Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
YE-2RB-A2 25 A SPNO Overtravel Plunger Screw No
YE-2RB-A4 25 A SPNO Overtravel Plunger Screw No
YE-2RQ27-A4 25 A SPNO High Overtravel Plunger Screw No
YE-2RV198-A41 25 A SPNO Straight Lever Screw No
YE-2RV22-D5 25 A SPNO Roller Lever Quick Connect No
YE-2RV248-D6 25 A SPNO Straight Lever Quick Connect No

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.