What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Humidity and Temperature Wall Mount Transducers, SCT Series, are an ideal environmental solution for indoor applications such as building automation and HVAC systems in residential and office buildings. The SCT Series utilizes Honeywell HumidIcon™ humidity/temperature sensors to accurately and reliably sense humidity and temperature in the area to enhance user comfort.

The SCT Series offers a variety of options and features. The transducers can be equipped with or without a legible LCD display that shows the ambient temperature along with the relative humidity or dew point. The stylish cover trim is available in either silver or gold.

Standard output of humidity and temperature is either 4 mA to 20 mA or 0 V to 10 V. The temperature output signal may also be configured with an NTC 10 kOhm, 20 kOhm or PT1000 sensor.

Wall Mount Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Humidity-Temperature Wall Mount Transducers, SCT Series (Asia-Pacific Only) Datasheet English 569KB
Thermal Sensors Product Range Guide English 12MB
Humidity Sensors Product Line Guide English 157KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Browse Wall Mount Transducers – SCT Series Products

Product Model Type Output Type LCD Display Temperature Range
SCTHWA43SDS Humidity and temperature 4 mA to 20 mA With LCD display -5°C to 55°C
SCTHWA43SNS Humidity and temperature 4 mA to 20 mA Without LCD display -5°C to 55°C
SCTHWB43SDS Humidity and temperature 0 V to 10 V With LCD display -5°C to 55°C
SCTHWB43SNS Humidity and temperature 0 V to 10 V Without LCD display -5°C to 55°C
SCTHWC4ENDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4ENNS Humidity and temperature 4 mA to 20 mA Without LCD display None
SCTHWC4FNDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4FNNS Humidity and temperature 4 mA to 20 mA Without LCD display None
SCTHWC4GNDS Humidity and temperature 4 mA to 20 mA With LCD display None
SCTHWC4GNNS Humidity and temperature 4 mA to 20 mA Without LCD display None

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.