What are you looking for?

This is Search input need to add more information.


Overview

Honeywell general purpose piezoresistive accelerometers are designed to be used in industrial test and automation environments including laboratory testing, modal studies and test cells in applications requiring a frequncy response down to 0 Hz. The all welded stainless steel or anodized aluminum construction combined with low impedance strain gages, and frequency ranges from DC up to 10 kHZ, provide highly accurate and reliable vibration readings even in some of the most rugged and harsh industrial environments. These sensors are highly configurable to meet many different application needs. If you need even more customization, contact us for a quote.

Features

  • Piezoresistive accelerometers
  • Non-magnetic stainless steel or anodized aluminum hermetic construction for dependable performance
  • General purpose industrial and automation use
  • Multiple mounting configurations including: screw, stud, bolt, or low profile
  • 0 Hz operation, 0 Hz to 1800 Hz usable range
  • Outputs include mV/G or 4 mA to 20 mA two-wire output proportional to G
  • Intrinsically safe option available
Piezoresistive Voltage Accelerometers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.