The 103SR Series Hall-effect position sensor assemblies are sealed in aluminum or stainless-steel threaded housings and meet NEMA 3, 3R, 3S, 4, 4X (stainless-steel housing), 12 and 13 requirements. They respond to the magnetic field from permanent magnets or electromagnets. These rugged non- contact sensing products use versatile, reliable Hall-effect sensor ICs that are operated by a magnetic field and are designed to respond to alternating North and South Poles or to South Pole only.
103SR Series Hall-effect position sensors include digital unipolar, latching, and linear magnetic types, available in a number of sensitivities to meet a variety of customers' application requirements. The digital version of 103SR Series Hall-effect position sensors delivers stable output over -40 °C to 100 °C [-40 °F to 212 °F] temperature range with 20 mA current sinking capability, and can accept dc supply voltage from 4.5 Vdc to 24 Vdc. The linear version operates from -40 °C to 125 °C [-40 °F to 257 °F] across a supply voltage range of 4.5 Vdc to 10.5 Vdc.
The standard open-collector sinking output (digital devices) or push-pull output (linear device) of the 103SR Series Hall-effect position sensors can be easily interfaced with common electronic circuitry such as microprocessors, integrated logic, discrete transistors, and SCRs with compatible voltage specifications.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
103SR Series Hall-Effect Position Sensors with Sealed Housing | Datasheet | English | 604KB |
---|---|---|---|
Sensors and Switches in Mobile Cranes | Application Note | English | 2MB |
Transportation Range Guide | Product Range Guide | English | 4MB |
Position Sensors Range Guide | Product Range Guide | English | 1MB |
Product | Magnetic Actuation Type | Operate Point (OP) | Termination Type | |
---|---|---|---|---|
103SR13A-1 | Unipolar | 47,5 mT [475 G] max. | 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated | |
103SR13A-10 | Unipolar | 47,5 mT [475 G] max. | 142 mm [5.6 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket | |
103SR13A-11 | Unipolar | 47,5 mT [475 G] max. | 1000 mm [40.0 in] 22-gauge insulated conductor cables with yellow thermoplastic polyurethane jacket | |
103SR13A-12 | Unipolar | 47,5 mT [475 G] max. | 2006 mm [79 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket | |
103SR13A-13 | Unipolar | 47,5 mT [475 G] max. | 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated | |
103SR13A-14 | Unipolar | 47,5 mT [475 G] max. | 305 mm [12.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated | |
103SR13A-16 | Unipolar | 47,5 mT [475 G] max. | 356 mm [14.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated | |
103SR13A-2 | Unipolar | 47,5 mT [475 G] max. | 1000 mm [40.0 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket | |
103SR13A-3 | Unipolar | 47,5 mT [475 G] max. | 419 mm [16.5 in] 24-gauge stranded lead wires, irradiated polyethylene insulated | |
103SR13A-4 | Unipolar | 47,5 mT [475 G] max. | 1000 mm [40.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated |