What are you looking for?

This is Search input need to add more information.


Overview

AV vane operated integral magnet position sensors are operated by passing a ferrous vane through the gap between the Hall sensor and the magnet, shunting the magnetic flux away from the sensor. AVs can be used as limit switches by operating with a single large vane; as tachometer sensors by using toothed wheels; or as synchronizing elements by using cams or sectors.
4AV Series Magnetic Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
4AV Series Hall Effect Vane Position Sensors Catalog Information English 211KB
Position Sensors Range Guide Product Range Guide English 1MB
Magnetic Sensors Line Guide Product Line Guide English 377KB

Browse 4AV Series Products

Product Magnetic Actuation Type Operate Point (OP) Package Type Termination Type
4AV19F N/A Dual Tower Wire Exit 558,08 mm [22.00 in] Lead Wires

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.