Pressure Ranges
Honeywell Basic Board Mount Pressure Sensors, TBP Series, Compensated/Unamplified, are piezoresistive silicon pressure sensors designed for customers who require a simple, high quality, cost-effective, mV output, unamplified, temperature compensated sensor for use in medical and industrial applications.
These unamplified and temperature-compensated sensors offer infinite resolution of the pressure signal. They will operate as specified from -40 °C to 125 °C [-40 °F to 257 °F].
The TBP Series is often ideal for those customers who want to do their own amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application.
They are available with several package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications.
The TBP Series measures gage pressures. Gage pressure sensors are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.
They are intended for use with non-corrosive, non-ionic gases, such as air and other dry gasses, and for non-corrosive, nonionic liquids when the silicone gel coating option is selected.
All products are designed and manufactured according to ISO 9001.
Product | Output | Pressure Range | Measurement Type | Supply Voltage | |||
---|---|---|---|---|---|---|---|
TBPDANN150PGUCV | Analog | 0 psi to 150 psi | Gage | 5 Vdc | |||
TBPDANS001PGUCV | Analog | 0 psi to 1 psi | Gage | 5 Vdc | |||
TBPDANS005PGUCV | Analog | 0 psi to 5 psi | Gage | 5 Vdc | |||
TBPDANS015PGUCV | Analog | 0 psi to 15 psi | Gage | 5 Vdc | |||
TBPDANS030PGUCV | Analog | 0 psi to 30 psi | Gage | 5 Vdc | |||
TBPDLNN005PGUCV | Analog | 0 psi to 5 psi | Gage | 5 Vdc | |||
TBPDLNN015PGUCV | Analog | 0 psi to 15 psi | Gage | 5 Vdc | |||
TBPDLNN030PGUCV | Analog | 0 psi to 30 psi | Gage | 5 Vdc | |||
TBPDPNS001PGUCV | Analog | 0 psi to 1 psi | Gage | 5 Vdc | |||
TBPDPNS005PGUCV | Analog | 0 psi to 5 psi | Gage | 5 Vdc |