Pressure Ranges
Honeywell TruStability® TSC Series are piezoresistive silicon pressure sensors offering a ratiometric analog output for reading pressure over the specified full scale pressure span and temperature range.
The differential versions allow measurement of pressure between two pressure ports. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.
The TSC Series sensors are intended for use with non-corrosive, non-ionic gases, such as air. Port 1 can also be used for non-corrosive, non-ionic liquids on sensors rated above 60 mbar | 6 kPa | 1 psi.
The TSC Series offer numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. These sensors offer infinite resolution on the pressure signal. Frequency response is also typically limited only by the end user’s system.
All products are designed and manufactured according to ISO 9001.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series | Datasheet | English | 6MB |
---|---|---|---|
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series | Installation Instructions | English | 4MB |
Airflow, Force, and Pressure Sensors Range Guide | Product Range Guide | English | 9MB |
Board Mount Pressure Sensors Line Guide | Product Line Guide | English | 181KB |
Sensors and Switches for Potential Medical Applications | Application Note | English | 374KB |
Board Mount Pressure Sensors Selection Guide | Selection Guide | English | 343KB |
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note | Technical Information | English | 58KB |
Industrial Product Line Card | Line Card/Selection Chart | English | 2MB |
Sensors and Switches in Oxygen Concentrators | Application Note | English | 2MB |
Measuring Pressure in Chemistry Analyzers | White Paper | English | 3MB |
Pressure Sensor Glossary of Terms | Technical Information | English | 128KB |
Product | Output | Pressure Range | Measurement Type | Supply Voltage | |||
---|---|---|---|---|---|---|---|
TSCDANN150PGUCV | Analog | 0 psi to 150 psi | Gage | 5 Vdc | |||
TSCDJJN001PDUCV | Analog | ±1 psi | Differential | 5 Vdc | |||
TSCDLNN001PGUCV | Analog | 0 psi to 1 psi | Gage | 5 Vdc | |||
TSCDLNN100PGUCV | Analog | 0 psi to 100 psi | Gage | 5 Vdc | |||
TSCDRRN001PGUCV | Analog | 0 psi to 1 psi | Gage | 5 Vdc | |||
TSCDRRN015PDUCV | Analog | ±15 psi | Differential | 5 Vdc | |||
TSCSNBN005PDUCV | Analog | ±5 psi | Differential | 5 Vdc | |||
TSCSNBN015PDUCV | Analog | ±15 psi | Differential | 5 Vdc | |||
TSCSNBN030PGUCV | Analog | 0 psi to 30 psi | Gage | 5 Vdc |