What are you looking for?

This is Search input need to add more information.


Overview

Pressure Ranges

  • 0 inH20 to 4 inH20

The SLP Series pressure sensors are a low cost component used for measuring very low pressures. These low pressure range devices were specifically designed to accurately measure differential and gage pressure of 0 inH20 to 4 inH20. They are meant for use with non-corrosive and non-ionic media, such as air, dry gasses and similar media.

The SLP Series are differential devices that allow application of pressure to either side of the diaphragm and can be used for gage or differential pressure measurements.

SLP Series Pressure Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SLP Series Pressure Sensors (Low Pressure) Datasheet English 297KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 5MB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Browse SLP Series Products

Product Output Pressure Range Measurement Type Supply Voltage
SLP004D 0 inH2O to 4 inH20 Differential, Gage 7.5 Vdc max.
SLP004DD4 0 inH2O to 4 inH20 Differential, Gage 7.5 Vdc max.
SLP010D 0 inH2O to 10 inH2O Differential, Gage 7.5 Vdc max.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.