Pressure Ranges
The SCXL series sensors provide a very cost-effective solution for pressure applications that require high accuracy over very low operating pressure ranges. These internally calibrated and temperature compensated sensors were specifically designed to provide an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air and dry gases.
The output of the bridge is ratiometric to the supply voltage. Operation from any dc supply voltage up to 18 Vdc [Model SCXL004DN] or 20 Vdc [SCXL010DN] is acceptable.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SCXL Series Pressure Sensors (Precision Compensated 0 to 4 in H2O and 0 to 10 in H2O) | Datasheet | English | 92KB |
---|---|---|---|
Airflow, Force, and Pressure Sensors Range Guide | Product Range Guide | English | 9MB |
Board Mount Pressure Sensors Line Guide | Product Line Guide | English | 181KB |
Board Mount Pressure Sensors Selection Guide | Selection Guide | English | 343KB |
Pressure Sensor Glossary of Terms | Technical Information | English | 128KB |