What are you looking for?

This is Search input need to add more information.


Overview

Pressure Range

  • 0 psi to 150 psi

The 1800/1805 Series sensors are high performance TO-8 pressure transducers specifically designed to address both low and medium pressure OEM applications. The transducers offer two performance grades and a variety of compensation options, including span and calibration within ±2 mV (normalized output).

This series contains a solid state peizoresistive pressure sensor mounted in a standard TO-8 package. They are printed circuit board and pin-for-pin compatible with other TO-8 pressure sensors.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
1800/1805 Series Pressure Sensors (0 to 3 psi to 0 to 150 psi) Datasheet English 335KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 885KB
Board Mount Pressure Sensors Line Guide Product Line Guide English 224KB
Board Mount Pressure Sensors Selection Guide Selection Guide English 361KB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure Sensors Plumbing and Mounting Considerations Technical Information English 271KB

Browse 1800/1805 Series Products

Product Measurement Type Pressure Range Pressure Connection
1800-02D-L4L-B Differential 0 psi to 10 psi 3/16 in tube (top); 1/8 in tube (bottom)
1800-02G-L0L-B Gage 0 psi to 10 psi 3/16 in tube (top); none (bottom)
1800-03A-K0N-B Absolute 0 psi to 15 psi 3/16 in tube (top); none (bottom)
1800-03A-K2L-B Absolute 0 psi to 15 psi 3/16 in hole (top); none (bottom)
1800-03A-L0L-B Absolute 0 psi to 15 psi 3/16 in tube (top); none (bottom)
1800-03A-L0L-C Absolute 0 psi to 15 psi 3/16 in tube (top); none (bottom)
1800-03A-L0N-B Absolute 0 psi to 15 psi 3/16 in tube (top); none (bottom)
1800-03A-L1L-B Absolute 0 psi to 15 psi 3/16 in hole (top); 1/8 in tube (bottom)
1800-03A-L2N-B Absolute 0 psi to 15 psi 3/16 in hole (top); none (bottom)
1800-03D-L4L-B Differential 0 psi to 15 psi 3/16 in tube (top); 1/8 in tube (bottom)