What are you looking for?

This is Search input need to add more information.


Overview

The HOA088X/089X series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. Phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. This series allows the user to choose from available options: (1) mounting tab configurations, (2) detector aperture size, (3) electro-optical characteristics, and (4) housing materials.

All devices employ a built-in strain relief for maximum wire attachment strength. The HOA088X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA089X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important and in situations where maximum position resolution is desired. The HOA088X/089X series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

The detector to emitter lead spacing is 0.32 in (8.13 mm) for all versions. Wire color code and functions are:
Red - IRED Anode
White - Detector Collector
Black - IRED Cathode
Green - Detector Emitter

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA088X/089X Series Transmissive Infrared Sensors Catalog Information Catalog Information English 433KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA0880 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA0880-L51 Transistor 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-L55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-N51 Transistor 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-N55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-P51 Transistor 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-P55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 0.50 mA
HOA0880-T51 Transistor 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] 0.50 mA

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.