What are you looking for?

This is Search input need to add more information.


HOA0872

Overview

The HOA086X/087X series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. The phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. This series allows the user to choose from available options: (1) mounting tab configurations, (2) lead spacing, (3) electro-optical characteristics, (4) detector aperture size, and (5) housing materials.

The HOA86X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA087X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important and in situations where maximum position resolution is desired. The HOA086X/087X series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA0872 Series, Transmissive Infrared Sensors - Honeywell

Browse HOA0872 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA0872-L55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 1.80 mA
HOA0872-N55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 1.80 mA
HOA0872-P55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 1.80 mA
HOA0872-T55 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] 1.80 mA

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.