What are you looking for?

This is Search input need to add more information.


HOA6299

Overview

The HOA6299 Series through beam infrared sensor modules operate as a pair. The infrared emitting diode, HOA6299-002, and the detector, HOA6299-003, are encased in black thermoplastic housings. Both the emitter and detector modules employ 24 AWG wire leads which are terminated with a Panduit CE156F24-2 connector for the HOA6299-002, and a Panduit CE156F24-3 connector for the HOA6299-003.

The detector's NPN output switches whenever an opaque object blocks the beam path. The buffer logic provides a logic high when the optical path is clear, and a logic low when the optical path is blocked. The internal current limiting resistor in the emitter module eliminates the need for an external interface circuit. The HOA6299 series employs an IR transmissive housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility.

The HOA6299 Series through beam modules are tested to ensure operation at minimum separation of (63,5 mm) 2.5 in. This gap can easily be changed for applications with other spacing requirements. Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA6299 Series Transmissive Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
(Removed 31May18_OBS-KFE) HOA6299 Series Through Beam Modules Datasheet English 363KB

Browse HOA6299 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA6299-002 N/A N/A N/A N/A
HOA6299-003 2.4 kOhm Pull-up N/A N/A N/A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.