What are you looking for?

This is Search input need to add more information.


HOA2862

Overview

The HOA2862 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA2862-001, -002) or photodarlington (HOA2862-003) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA2862 series employs metal can packaged components and has a 0.025 in (0.635 mm) x 0.040 in (1.02 mm) vertical aperture in front of the detector. The narrow detector aperture is ideal for use in applications in which the maximum rejection of ambient light is important. For additional component information see SE1450, SD1440, and SD1410.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA2862 Series Transmissive Sensors - Honeywell

Browse HOA2862 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA2862-001 Transistor 1,02 mm x 0,64 mm [0.040 in x 0.025 in] 2,54 mm [0.100 in] 0.20 mA
HOA2862-002 Transistor 1,02 mm x 0,64 mm [0.040 in x 0.025 in] 2,54 mm [0.100 in] 1.80 mA
HOA2862-003 Darlington 1,02 mm x 0,64 mm [0.040 in x 0.025 in] 2,54 mm [0.100 in] 4.00 mA

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.