What are you looking for?

This is Search input need to add more information.


HOA1888

Overview

The HOA1888 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1888-011)or photodarlington (HOA1888-013)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. Both emitter and detector have 0.060 in (1.52 mm) x 0.060 in (1.52 mm) vertical apertures.

The sensor housing contains IR (Infrared) transmissive optical windows. This arrangement provides excellent protection against visible ambient light while eliminating aperture openings which could be clogged by airborne contaminants.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1888 Series Transmissive Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
(Removed 31May18_OBS-KFE) HOA1888 Series Wide Gap Transmissive Sensor Datasheet English 149KB

Browse HOA1888 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1888-011 Transistor 1,52 mm x 1,52 mm [0.060 in x 0.060 in] 12 mm [0.47 in] 0.50 mA

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.