What are you looking for?

This is Search input need to add more information.


Overview

The HOA1886 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1886-011, -012)or photodarlington (HOA1886-013)encased in a black thermoplastic housing with IR transmissive inserts which form the optical windows. This arrangement provides excellent protection against ambient light while eliminating aperture openings which could be clogged by airborne contaminants. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1886 series employs plastic molded components and has a 0.050 in (1.27 mm) x 0.060 in (1.52 mm) vertical aperture in front of the detector. For additional component information see SEP8506/8706, SDP8406, and SDP8106.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1886 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 363KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1886 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1886-011 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 5,08 mm [0.200 in] 0.30 mA
HOA1886-012 Transistor 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 5,08 mm [0.200 in] 1.80 mA
HOA1886-013 Darlington 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 5,08 mm [0.200 in] 4.00 mA

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.