What are you looking for?

This is Search input need to add more information.


Overview

The HOA1883 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1883-011, -012)or photodarlington (HOA1883-013)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1883 series employs plastic molded components. For additional component information see SEP8506, SDP8406, and SDP8106.

Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1883 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 371KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1883 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1883-011 Transistor 1,52 mm [0.060 in] dia. 3,56 mm [0.140 in] 0.30 mA
HOA1883-012 Transistor 1,52 mm [0.060 in] dia. 3,56 mm [0.140 in] 1.80 mA
HOA1883-013 Darlington 1,52 mm [0.060 in] dia. 3,56 mm [0.140 in] 4.00 mA