What are you looking for?

This is Search input need to add more information.


Overview

The HOA1882 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1882-011, -012)or photodarlington (HOA1882-013)encased in a black IR transmissive thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1882 series employs an IR transmissive housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA1882 series employs plastic molded components. For additional component information see SEP8506/8706, SDP8406, and SDP8106.

Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1882 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1882-011 Transistor 1,52 mm [0.060 in] dia. 5,08 mm [0.200 in] 0.30 mA
HOA1882-012 Transistor 1,52 mm [0.060 in] dia. 5,08 mm [0.200 in] 1.80 mA
HOA1882-013 Darlington 1,52 mm [0.060 in] dia. 5,08 mm [0.200 in] 4.00 mA

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.