The HOA1881 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1881-011, -012)or photodarlington (HOA1881-013)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The lead wires of minimum length 18.0 in (457 mm) provide alternate electrical connection when PC board mounting is not possible. The HOA1881 series employs plastic molded components. For additional component information see SEP8506, SDP8406, and SDP8106.
Housing material is nylon. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.
Wire color code and functions are:
Black - IRED Anode
Orange - Detector Collector
Brown - IRED Cathode
Red - Detector Emitter
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
HOA1881 Series Transmissive Infrared Sensors Catalog Information | Catalog Information | English | 400KB |
---|---|---|---|
Infrared Sensors Line Guide | Product Line Guide | English | 1MB |
Product | Output | Sensor Aperture | Slot Width | On-State Collector Current | |||
---|---|---|---|---|---|---|---|
HOA1881-011 | Transistor | 1,52 mm [0.060 in] dia. | 3,18 mm [0.125 in] | 0.30 mA | |||
HOA1881-012 | Transistor | 1,52 mm [0.060 in] dia. | 3,18 mm [0.125 in] | 1.80 mA | |||
HOA1881-013 | Darlington | 1,52 mm [0.060 in] dia. | 3,18 mm [0.125 in] | 4.00 mA |