What are you looking for?

This is Search input need to add more information.


Overview

The HOA1879 series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black IR transmissive thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1879 series employs an IR transmissive housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA1879-011 and -012 have a 0.060 in (1.52 mm) dia. detector aperture, while the HOA1879-015 has a 0.010 in (0.25 mm) x 0.040 in (1.02 mm) vertical aperture in front of the detector. This feature is ideal for use in applications where maximum position resolution is desired. The HOA1879 series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is IR transmissive polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1879 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 361KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1879 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1879-012 Transistor 1,52 mm [0.060 in] dia. 3,18 mm [0.125 in] 1.80 mA
HOA1879-015 Transistor 1,02 mm x 0,25 mm [0.040 in x 0.010 in] 3,18 mm [0.125 in] 0.50 mA

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.