What are you looking for?

This is Search input need to add more information.


Overview

The HOA1877 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1877-001, -002) or photodarlington (HOA1877-003) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1877 series has a 0.050 in (1.27 mm) dia. detector aperture and employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1877 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 390KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1877 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1877-001 Transistor 12,70 mm [0.500 in] dia. 9,53 mm [0.375 in] 0.1 mA
HOA1877-002 Transistor 12,70 mm [0.500 in] dia. 9,53 mm [0.375 in] 0.50 mA
HOA1877-003 Darlington 12,70 mm [0.500 in] dia. 9,53 mm [0.375 in] 1.50 mA

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.