What are you looking for?

This is Search input need to add more information.


HOA1872

Overview

The HOA1872 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1872-001, -002, -011, -012) or photodarlington (HOA1872-003, -013) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1872-001, -002 and -003 have a 0.050 in (1.27 mm) dia. detector aperture and employ metal can packaged components, while the HOA1872-011, -012, and -013 have a 0.060 in (1.52 mm) dia. detector aperture and contain plastic molded components. For additional component information see SE1450, SD1440, SD1410, SEP8506, SDP8406, and SDP8106.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA1872 Series Transmissive Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
(Removed_14Jun17_OBS-KFE) HOA1872 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 361KB

Browse HOA1872 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1872-012 Transistor 1,52 mm [0.060 in] dia. 2,54 mm [0.100 in] 1.80 mA
HOA1872-013 Darlington 1,52 mm [0.060 in] dia. 2,54 mm [0.100 in] 4.00 mA

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.