What are you looking for?

This is Search input need to add more information.


HOA1870

Overview

The HOA1870 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1870-031) or photodarlington (HOA1870-033)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. A minimum of 18.0 in (457 mm)lead wires provides alternate electrical connection when PC board mounting is not possible. This device is ideal for use in applications in which maximum position resolution is desired. Both emitter and detector have a 0.006 in (0.152 mm) x 0.040 in (1.02 mm) vertical aperture. The HOA1870 series employs plastic molded components. For additional component information see SEP8506, SDP8406 and SDP8106.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Wire color code and functions are:
Orange - IRED anode
White - Detector Collector
Green - IRED Cathode
Blue - Detector Emitter

HOA1870 Series Transmissive Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
(Removed 31May18_OBS-KFE) HOA1870 Series Infrared Transmissive Sensors Datasheet English 369KB

Browse HOA1870 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA1870-031 Transistor 1,02 mm x 0,15 mm [0.040 in x 0.006 in] 1,78 mm [0.070 in] 0.30 mA
HOA1870-032 Darlington 1,02 mm x 0,15 mm [0.040 in x 0.006 in] 1,78 mm [0.070 in] 2.00 mA

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.