What are you looking for?

This is Search input need to add more information.


Overview

The HOA0825 series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. A slot in the housing between emitter and detector provides the means for mechanically interrupting the emitter beam. The phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA0825 series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA0825 Series Transmissive Infrared Sensors Catalog Information Catalog Information English 311KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA0825 Products

Product Output Sensor Aperture Slot Width On-State Collector Current
HOA0825-001 Transistor 1,52 mm [0.060 in] dia. 4,19 mm [0.165 in] 0.50 mA
HOA0825-002 Transistor 1,52 mm [0.060 in] dia. 4,19 mm [0.165 in] 0.50 mA
HOA0825-004 Transistor 1,52 mm [0.060 in] dia. 4,19 mm [0.165 in] 0.50 mA