What are you looking for?

This is Search input need to add more information.


Overview

Honeywell manufactures a wide range of thermostats:

  • Commercial: 12,7 mm [0.5 in], snap-action, bi-metal thermostats that include a choice of automatic or manual reset, phenolic or ceramic housings, and a variety of mounting brackets and terminal options for potential use in a wide array possible use in a wide array of small and major appliances, office copy machines, medical equipment, heat detectors, HVAC/R equipment and more.
  • Precision: Non-hermetic and hermetically-sealed thermostats versions designed to serve infotech, transportation, telecom, industrial, aircraft, medical equipment, radar, communications and electronic control system needs.
  • High reliability: Manufactured to meet the stringent requirements of the military and aerospace industries for dielectric strength, moisture resistance, vibration, shock and hermetic seal. They meet all domestic and international approvals, as well as appropriate military specifications.

Honeywell can also integrate these thermostats in higher value cable assemblies, incorporating wire harnesses and connectors. Also available is a selection of pre-configured REDI-TEMP Thermostats, a line of standard thermostats offered in a range of preset temperatures.

Thermostats/Thermal Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Thermostats Line Guide Product Line Guide English 444KB
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermal Sensors Product Range Guide English 12MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.